ST_ALYC_FileStreamConfig
TYPE ST_ALYC_FileStreamConfig :
STRUCT
bAutoStartStream : BOOL := TRUE;
nAdsBuffer : DINT := 32; // Samples in buffer
nSamplingDivider : UDINT := 1;
eCompressionMethod : ANALYTICS_COMPRESSION := ANALYTICS_COMPRESSION.ANALYTICS_COMPRESSION_RL;
eCompressionWidth : ANALYTICS_COMPRESSION_WIDTH := ANALYTICS_COMPRESSION_WIDTH.ANALYTICS_COMP_WIDTH_8;
eExternalTimeType : ETcExternalTimeType := ETcExternalTimeType.SystemTime;
stDeviceLocation : ST_ALYC_Address := (sAddress := '', sLongitude := '', sLatitude := '');
sSystemIdAlias : STRING;
nMaxFileSize : UDINT := 16;
nFilesInRingBuffer : UDINT := 2; // Number of files in ring buffer
sFileDir : STRING(255) := ''; // Optional, Default: %TC_BOOTPRJPATH%
bEnableRingBuffer : BOOL := TRUE;
nMaxUnconfWrites: UDINT := 1000; // Number of file writes without a confirmation from ADS router
END_STRUCT
END_TYPE