ADS Server Interface
The HMI Server's ADS Server
When the HMI server is started as a service, the service manager opens an ADS server on port 19800. This ADS server can be used to discover and get the state of HMI server instances that are managed by the service manager.
Index groups and index offsets
![]() | Read-Write requests The "RW" value in the "Access" column indicates that only Read-Write requests are supported for this index group index offset combination. All index offsets of the |
The following table contains all supported index groups:
Index Group | Name | Description | Remarks |
|---|---|---|---|
0x00000001 | INDEXGROUP_SERVERSTATES | Contains index offsets for the state of the managed server instances. |
|
0x00000002 | INDEXGROUP_INSTANCES | Contains index offsets that provide access to the names of the managed server instances. |
|
The following table contains all supported index offsets for the INDEXGROUP_SERVERSTATES index group:
Index Group | Index Offset | Access | Data Type | Offset Name | Description |
|---|---|---|---|---|---|
0x00000001 | 0x00000001 | RW | W: STRING R: STRING | INDEXOFFSET_SERVERSTATE_JSON | The full state of a specific managed server instance as a JSON object. |
0x0000001 | 0x00000002 | RW | W: STRING R: STRING | INDEXOFFSET_SERVERSTATE_ARCHITECTURE | The name of the architecture that a specific managed server instance is running on. |
0x00000001 | 0x00000003 | RW | W: STRING R: BOOL | INDEXOFFSET_SERVERSTATE_CREATOR_MODE | True if the managed server instance is an engineering server (started with "--creator"). |
0x00000001 | 0x00000004 | RW | W: STRING R: UINT64 | INDEXOFFSET_SERVERSTATE_PID | The process ID of a specific managed server instance. |
0x00000001 | 0x00000005 | RW | W: STRING R: HMIVERSION | INDEXOFFSET_SERVERSTATE_PRODUCT_VERSION | The product version of a specific managed server instance. |
0x00000001 | 0x00000006 | RW | W: STRING R: STRING | INDEXOFFSET_SERVERSTATE_PROJECT_NAME | The configured project name of a specific managed server instance. |
0x00000001 | 0x00000007 | RW | W: STRING R: HMIVERSION | INDEXOFFSET_SERVERSTATE_PROJECT_VERSION | The configured project version of a specific managed server instance. |
0x00000001 | 0x00000008 | RW | W: STRING R: BOOL | INDEXOFFSET_SERVERSTATE_PUBLISH_IN_PROGRESS | True if a project is being published onto the specified managed server instance. |
0x00000001 | 0x00000009 | RW | W: STRING R: BOOL | INDEXOFFSET_SERVERSTATE_SERVICE_MODE | Always true, because all managed server instances are started by the service manager. |
0x00000001 | 0x0000000A | RW | W: STRING R: STRING | INDEXOFFSET_SERVERSTATE_SERVICE_NAME | The unique instance name of a specific managed server instance. This is pretty useless because you need to know it to request it. |
0x00000001 | 0x0000000B | RW | W: STRING R: INT32 | INDEXOFFSET_SERVERSTATE_STATE | The running state of a specific managed server instance. |
0x00000001 | 0x0000000C | RW | W: STRING R: HMIVERSION | INDEXOFFSET_SERVERSTATE_VERSION | The version of a specific managed server instance. |
0x00000001 | 0x0000000D | RW | W: STRING R: UINT8[n] | INDEXOFFSET_SERVERSTATE_ENDPOINTS | The number of returned strings as a UINT32, followed by all configured endpoints of a specific managed server instance concatenated, each separated by a 0x00 byte. |
0x00000001 | 0x0000000E | RW | W: STRING R: UINT8[n] | INDEXOFFSET_SERVERSTATE_FORCEAUTHENDPOINTS | The forced authentication endpoints of a specific managed server instance. |
0x00000001 | 0x0000000F | RW | W: STRING R: STRING | INDEXOFFSET_SERVERSTATE_SERVERTIME | The current ISO-8601 timestamp of a specific managed server instance. |
0x00000001 | 0x0000001F | RW | W: STRING R: INT64 | INDEXOFFSET_SERVERSTATE_SERVERTIME_NS | The current timestamp of a specific managed server instance in nanoseconds since the Unix epoch. |
The following table contains all supported index offsets for the INDEXGROUP_INSTANCES index group:
Index Group | Index Offset | Access | Data Type | Offset Name | Description |
|---|---|---|---|---|---|
0x00000002 | 0x00000001 | R | STRING | INDEXOFFSET_INSTANCE_NAMES_JSON | The names of the managed server instances as a JSON array of strings. |
0x00000002 | 0x00000002 | R | UINT8[n] | INDEXOFFSET_INSTANCE_NAMES | The number of returned strings as a UINT32, followed by the names of the managed server instances concatenated, each separated by a 0x00 byte. |
The HMIVERSION type
Normally, ADS uses three-part version numbers consisting of a major version, a revision number and a build number. The TwinCAT HMI uses four-part version numbers instead. To solve this problem, the HMIVERSION type was introduced. It is returned by requests to the following index group index offset combinations:
INDEXGROUP_SERVERSTATES:INDEXOFFSET_SERVERSTATE_PRODUCT_VERSIONINDEXGROUP_SERVERSTATES:INDEXOFFSET_SERVERSTATE_VERSIONINDEXGROUP_SERVERSTATES:INDEXOFFSET_SERVERSTATE_PRODUCT_VERSIONINDEXGROUP_SERVERSTATES:INDEXOFFSET_SERVERSTATE_PROJECT_VERSION
Type definition in Structured Text (ST):
TYPE HMIVERSION :STRUCT one : UDINT;
two : UDINT;
three : UDINT;
four : UDINT;
END_STRUCTEND_TYPEType definition in C:
struct HMIVERSION
{
uint32_t one;
uint32_t two;
uint32_t three;
uint32_t four;
};xample of the JSON object returned by INDEXGROUP_SERVERSTATES:INDEXOFFSET_SERVERSTATE_JSON
{
"architecture": "win-x64",
"creatorMode": false,
"endpoints": ["http://127.0.0.1:59150"],
"forceAuthEndpoints": [],
"pid": 31756,
"productVersion": "0.0.0.0",
"projectName": "",
"projectVersion": "",
"publishInProgress": false,
"serviceMode": true,
"serviceName": "ServerInstanceOne",
"state": 1,
"version": "0.0.0.0"
}xample of the JSON array returned by INDEXGROUP_INSTANCES:INDEXOFFSET_INSTANCE_NAMES_JSON
["ServerInstanceOne", "ServerInstanceTwo"]