Installation
System requirements
Technical data | Requirements |
|---|---|
Operating system | Windows 10, 11 |
Target platform | PC architecture (x64) |
Main memory | At least 16 GB / Recommended: 32 GB |
TwinCAT version | TwinCAT 3.1 Build 4026 |
Required TwinCAT license | TE8400 TwinCAT 3 MTP Engineering |
TwinCAT 3 Package Manager: Installation (TwinCAT 3.1 Build 4026)
If you are using TwinCAT 3.1 Build 4026 (and higher) on the Microsoft Windows operating system, install this function via the TwinCAT Package Manager (TcPkg). Detailed instructions on installing products can be found in the chapter Managing TwinCAT Software in the TwinCAT 3.1 Build 4026 installation instructions.
Notice | |
Unprepared TwinCAT restart can cause data loss The installation of this function may result in a TwinCAT restart.
|
TwinCAT Package Manager UI
Install the following workload via the TcPkg User Interface (UI) to use the product:
- TE8400 | TwinCAT 3 MTP Engineering
It is listed under the “Industry Specific” category:

TwinCAT Package Manager CLI
You can use the TcPkg Command Line Interface (CLI) to display the available workloads on the system:
tcpkg list -t workloadUse the following command to install the workload:
tcpkg install TE8400.MTP.XAESoftware updates and changelog
Updates are regularly made available through the TwinCAT Package Manager. You can find information about new functions at the following link: