Overview
This chapter describes the MTP workload and the optional packages/workloads that you can use in the MTP context.
License description TE8400
Functional limitations without a license:
- MTP export Without OPC UA Information
- Services are not taken into account during HMI generation for third-party modules
Workload TE8400 | TwinCAT 3 MTP Engineering
The TE8400 workload has the following package dependencies:
- TwinCAT.XAE.MTP (MTP Engineering)
- TwinCAT.XAE.PLC.Lib.Tc3_MTP (MTP Runtime)
- TwinCAT.HMI.PI.ProcessLibrary
- TwinCAT.Standard.XAE
- TE2000.HMIEngineering.XAE
These packages/workloads are installed as well if they are not already present.
Additional workloads that may be required (Engineering)
- TF6100.OpcUaConfigurator.XAE
- Initialization and configuration of the OPC UA server
- TF4100.ControllerToolbox.XAE
- Targeted updates to the controller toolbox
- TE1300.ScopeViewProfessional.XAE
- Creating scope projects (for use as references in the HMI, if necessary)
Any additional workloads that may be required (target system)
- TwinCAT.Standard.XAR
- TF6100.OpcUaServer.XAR
- Provision of MTP variables via OPC UA
- TF610x | TwinCAT 3 OPC UA Client PubSub
- Using the Optional Function Block
FB_MTP_OpcUaSessionMonitoring - TF2000 | TwinCAT 3 HMI Server
- When using a local HMI
- TF3300.ScopeServer.XAR
- When using a Scope project
Required licenses (Engineering)
- TE8400 | TwinCAT 3 MTP Engineering
Required licenses (Target system)
- TC1200 | TwinCAT 3 PLC
- TF8400 | TwinCAT 3 MTP Runtime
- TF6100 | TwinCAT 3 OPC UA
- TF2000 | TwinCAT 3 HMI Server (optional when using a local HMI)
- TF2300 | TwinCAT 3 HMI Scope (optional when using the TwinCAT 3 Scope)
- TF4100 | TwinCAT 3 Controller Toolbox (optional when using the
FB_MTP_PIDCtrl)