Installation
If you are using TwinCAT 3.1 Build 4026 (and higher) on the Windows operating system, you can install this function via the TwinCAT Package Manager, see Installation documentation. Normally you install the function via the corresponding workload. However, you can also install the packages contained in the workload individually. This documentation briefly describes the installation process via the workload.
![]() | TwinCAT 3 library - Tc3_OpcUa When installing the editor via TcPkg, the Tc3_OpcUa library is installed. This contains some type definitions that can be used in combination with the editor. |
Command line program TcPkg
You can use the TcPkg Command Line Interface (CLI) to display the available workloads on the system:
tcpkg list -t workloadYou can use the following command to install the workload of this function.
tcpkg install TE6100.OpcUaNodesetEditor.XAETwinCAT Package Manager UI
You can use the User Interface (UI) to display all available workloads and install them if required.
To do this, follow the corresponding instructions in the interface.
Installation of the corresponding package or workload can be either done via TcPkg CLI or TcPkg UI.
![]() | Unprepared TwinCAT restart can cause data loss The installation of this function may result in a TwinCAT restart. Make sure that no critical TwinCAT applications are running on the system or shut them down in an orderly manner first. |
