Stability conditions
The settings for the system stability limits to be observed during tuning can be made here.

- Load category: Selects a set of typical values for the following parameters. The following preconfigured sets are available:
- Stiff: Limit values for stiffly connected mass in the system; direct system response expected.
- Medium: Limit values for medium-solid mass in the system.
- Soft: Limit values for softly connected mass in the system; late system response expected.
- Max. closed loop gain (suspension): Maximum permissible gain in the frequency range below the first antiresonance.
- Max. closed loop gain (resonance): Maximum permissible gain in the frequency range above the first antiresonance.
- Gain margin threshold: Sets the gain margin to be maintained. The frequency corresponds to the point at which the phase response of the open loop phase falls below the value -180°.
- Phase margin threshold: Sets the phase margin to be maintained. The frequency corresponds to the point at which the open loop gain falls below the value of 0 dB.