System Requirements
Software requirements under TwinCAT 3.1.4024.x on the development system (XAE)
Software | From version (or higher) |
---|---|
TwinCAT 3 XAE | 3.1.4024.64 |
TE5950 | TwinCAT 3 Drive Manager 2 | 1.1.96.0 |
TE13xx | TwinCAT 3 Measurement Update | 3.4.3148.35 |
TcBodePlot (TMX) | 1.1.5.0 |
|
|
TcNcObjects (TMX) | 3.1.0.4707 (optional) |
If there is no versioned TMX driver for the TcNcObject installed on the development system, then the software requirements for the TwinCAT 3.1.4024.x runtime system apply.
An installation of TcNcObjects (TMX) is required when using target systems with TC/BSD.
Software requirements under TwinCAT 3.1.4024.x on the runtime system (XAR)
Software | From version (or higher) |
---|---|
TwinCAT 3 XAR | 3.1.4024.64 |
Software requirements under TwinCAT 3.1.4026.x on the development system (XAE)
Software | From version (or higher) |
---|---|
TwinCAT Standard | 4026.4.0 |
TE5950.DriveManager2.XAE | 1.1.96 |
System requirements servo system
Hardware | From firmware version (or higher) |
---|---|
AX5000 | 2.15 |
AX8000 | 1.07 |
AMP8000 | 1.06 |