Bandwidth Classifier 3 Ch

Bandwidth Classifier 3Ch determines whether the input signal is within the limits or is less than or greater than the limits. The limits can be configured with input signals, so it is possible to use curves as lower and upper band.
Optionally, a Boolean signal can be selected for the Enable Execution input so that the algorithm is only active if the value of the selected signal is TRUE.
Output values
- Class: Indicates the class to which the input values belong (WithinBounds/Smaller/Bigger).
- Last Event: Indicates the time of the last triggered event → the event can be dragged and dropped into the Scope chart to display it as a trigger-event.
Standard HMI Controls
For the Bandwidth Classifier 3Ch algorithm, the following HMI controls are available for generating an Analytics Dashboard:
1. The BandwidthClassifier control visualizes the output values Class and Last Event and Input Lower Bound and Input Upper Bound.

2. The MultiState control visualizes the output value Class.

3. The Table Control visualizes all output values: Class, Last Event.



Alternatively, customer-specific HMI controls can be mapped in the Bandwidth Classifier 3Ch algorithm using the Mapping Wizard.