XTS Distance Integrator 1Ch

The XTS Distance Integrator 1Ch calculates the distance covered by a XTS mover. The algorithm provides the total distance, the positive distance and the negative distance. For this purpose, the length of the XTS in millimeters must be declared and as input signal the mover position is required.
Optionally, a Boolean signal can be selected for the Enable Execution input so that the algorithm is only active if the value of the selected signal is TRUE.
Configuration Options
- XTS Length [mm]: Length of the given XTS system in millimeters.
Output Values
- Distance: Total distance the XTS mover has covered.
- Distance Positive: Positive distance the XTS mover has covered (direction: forward).
- Distance Negative: Negative distance the XTS mover has covered (direction: backward).
Standard HMI Controls
For the XTS Distance Integrator 1Ch algorithm, the following HMI controls are available for generating an Analytics Dashboard:
1. The XTSDistance control visualizes the output values Distance, Distance Positive and Distance Negative.

2. The SingleValue control visualizes the output value Distance.

3. The Table Control or Multivalue Control visualizes all output values: Output values Distance, Distance Positive, Distance Negative.



Alternatively, customer-specific HMI controls can be mapped in the XTS Distance Integrator 1Ch algorithm using the Mapping Wizard.