String Compare 1Ch

String Compare 1Ch 1:

The String Compare 1Ch compares the input string with a reference string and counts the string matches. Therefore, case sensitivity can be taken into account or not and the count mode can be changed.

Optionally, a Boolean signal can be selected for the Enable Execution input so that the algorithm is only active if the value of the selected signal is TRUE.

Configuration options

Output values

Standard HMI Controls

For the String Compare 1Ch algorithm, the following HMI controls are available for generating an Analytics Dashboard:

1. The Comparison control visualizes the output values String Match and Count as well as the configuration option String Compare Mode.

String Compare 1Ch 2:

2. The SingleValue control visualizes the output values Count and Last Event.

String Compare 1Ch 3:

3. The BinaryState Control visualizes the output value String Match.

String Compare 1Ch 4:

4. The Table Control or Multivalue Control visualizes all output values: String Match, Count, Last Event.

String Compare 1Ch 5:
String Compare 1Ch 6:
String Compare 1Ch 7:

Alternatively, customer-specific HMI controls can be mapped in the String Compare 1Ch algorithm using the Mapping Wizard.