Min Max Avg 1Ch
The Min Max Avg 1Ch calculates the minimum, maximum and the average of the input values from the beginning of the analysis up to the current moment. Furthermore, the time values of minimum and maximum are shown.
Optionally, a Boolean signal can be selected for the Enable Execution input so that the algorithm is only active if the value of the selected signal is TRUE.
Output values
- Min: Indicates the minimum of the input values.
- Max: Indicates the maximum of the input values.
- Avg: Indicates the average of the input values.
- Time Min: Indicates the time value of the minimum → the event can be dragged and dropped into the Scope chart to display it as a trigger-event.
- Time Max: Indicates the time value of the maximum → the event can be dragged and dropped into the Scope chart to display it as a trigger-event.
Standard HMI Controls
For the Min Max Avg 1Ch algorithm, the following HMI controls are available for generating an Analytics Dashboard:
1. The MinMaxAvg control visualizes the output values Min, Max, Avg, Time Min and Time Max as well as the input value of the data.
2. The EnergyMonitoring control visualizes all output values: Min, Max, Avg, Time Min, Time Max and the current input value.
3. The Thermometer control visualizes the average (Avg) temperature.
4. The Table Control or Multivalue Control visualizes all output values: Min, Max, Avg, Time Min, Time Max.
Alternatively, customer-specific HMI controls can be mapped in the Min Max Avg 1Ch algorithm using the Mapping Wizard.