Module Watcher

The “Module Watcher” window is used for direct visual control during the configuration process.

Module Watcher 1:

This window is purely for display purposes; the images are not saved permanently.

Open

There are two ways to call up the “Module Watcher” window:

  1. Via the main menu
    Navigate in the Visual Studio menu bar to:
    Visual Studio menu: TwinCAT > Analytics > Module Watcher
  2. Via the network editor (context menu):
    In the network editor, right-click on an In variable or Out variable. In the context menu that appears, select the Show Variable in Module Watcher command (see illustration below). The window then opens automatically and displays the corresponding variable.
Module Watcher 2:

Dynamic display and interaction

The Module Watcher is directly synchronized with the active network editor. The display is context-dependent: The window automatically visualizes the data of the module that you have currently chosen in the editor.

Navigation and detailed view

The user interface is structured hierarchically to ensure a clear representation.

Hierarchical tree view

Below the module name, all available data is visualized in a tree structure.

Module Watcher - Complete function:

Module Watcher 3:

Focus mode (root navigation)

You can use the focus view to limit the display to relevant information:

Module Watcher - Out Variable Focus:

Module Watcher 4:

Example: Individual display of images

For example, if you double-click on a specific variable such as “Image Preview”, only this image will be displayed in large format. This is particularly helpful for analyzing the effects of parameter changes in detail without being distracted by other image data.

Module Watcher - Image Preview:

Module Watcher 5: