Read Pharma Code

Recognizes and interprets a pharma code in the image provided.
Optionally, a Boolean signal can be selected for the Enable Execution input so that the algorithm is only active if the value of the selected signal is TRUE.
Configuration options
- Min Bar Number: (Optional) Minimum number of dark bars that codes must have.
Output values
- Count Results: Is incremented when a new result is provided.
- hr: HRESULT error code that outputs the result of the processing.
- Code: Identified characters as a string.
- Last Event: Timestamp of the last result.
- Image: Initial image of the algorithm.
- New Result: (Optional) TRUE if a new result is provided.
- Image Preview: (Optional) Image in which the code found is displayed.
- Contours: (Optional) Contours of the code found.