Put Text

Write text in the picture.
Optionally, a Boolean signal can be selected for the Enable Execution input so that the algorithm is only active if the value of the selected signal is TRUE.
Configuration options
- X: X-coordinate of the bottom left corner. If Position has an input, this value is used as an additional offset.
- Y: Y-coordinate of the bottom left corner. If Position has an input, this value is used as an additional offset.
- Font Type: Font type.
- Font Size: Font size.
- Font Color: Font color.
- Thickness: Line width.
Output values
- Count Results: Is incremented when a new result is provided.
- hr: HRESULT error code that outputs the result of the processing.
- Image: Initial image of the algorithm.
- New Result: (Optional) TRUE if a new result is provided.