Measure Angle Between Edges

Measures the angle between two edges.
Optionally, a Boolean signal can be selected for the Enable Execution input so that the algorithm is only active if the value of the selected signal is TRUE.
Configuration options
- Inner Point: Position within the angle to be measured from which the edge search is started in the direction of Outer Point 1 and Outer Point 2.
- Outer Point 1: Position at which the search process for edge 1 ends.
- Outer Point 2: Position at which the search process for edge 2 ends.
- Edge Direction: Definition of the edge direction to be searched for from Inner Point to Outer Point 1 and Outer Point 2.
- Min Strength: Definition of the minimum strength or intensity difference of the edge being searched for.
- Search Lines: Width of the search window, i.e. the number of search lines (1, 3, 5, 7, ...), centered around the line defined by Inner Point and Outer Point 1 and Outer Point 2.
- Invert Search Direction: If TRUE, the search starts from each outer point in the direction of the inner point.
- Threshold: Threshold value for the binary image.
- Search Line Dist: (Optional) Distance between the search lines in pixels (> 0).
- Max Thickness: (Optional) Definition of the maximum thickness of the edge searched for. This means that Min Strength must be achieved within Max Thickness pixels.
- Algorithm: (Optional) Choice of edge detection algorithm.
- Subpixels Iterations: (Optional) Fixes the number of subpixels. For INTERPOLATION, 10 to 20 are usually sufficient. Alternatively, the value specifies the maximum number of iterations for optimizing the parameters; for APPROX_ERF and APPROX_GAUSSIAN, 50 to 100 is usually sufficient.
- Approx Precision: (Optional) Fixes the approximation precision for APPROX_ERF and APPROX_GAUSSIAN. 0.001 is usually sufficient; the value is not used for INTERPOLATION.
Output values
- Count Results: Is incremented when a new result is provided.
- hr: HRESULT error code that outputs the result of the processing.
- Angle: Angle between the edges found in degrees.
- Image: Initial image of the algorithm.
- Image Preview: (Optional) Image in which the edges found are shown.
- Image Threshold: (Optional) Image to which the set threshold is applied.
- New Result: (Optional) TRUE if a new result is provided.
- Edge Points 1: (Optional) Outputs the points found at the edge between Inner Point and Outer Point 1.
- Edge Point 2: (Optional) Outputs the points found at the edge between Inner Point and Outer Point 2.