Draw Contours

Draws a single set of points or several sets of points in the image, which are interpreted as contours.
Optionally, a Boolean signal can be selected for the Enable Execution input so that the algorithm is only active if the value of the selected signal is TRUE.
Configuration options
- Contour Index: Index of the contour if a container with several contours is provided at the input.
- Color: Color of the contour.
- Thickness: Line width. If the value is negative, the form is filled.
- Line Type: (Optional) Line type.
Output values
- Count Results: Is incremented when a new result is provided.
- hr: HRESULT error code that outputs the result of the processing.
- Image: Initial image of the algorithm.
- New Result: (Optional) TRUE if a new result is provided.