Bitmask

The Bitmask module can be used to evaluate individual bits. To do this, the individual bits of the input value are output as Boolean values at the output.
Optionally, a Boolean signal can be selected for the Enable Execution input so that the algorithm is only active if the value of the selected signal is TRUE.
Output values
- Bits: Array with Boolean elements. The value of an element is TRUE if the respective bit in the input value is set. The size of the output array depends on the data type of the linked input.
The following human-machine interface controls are available for the algorithm to generate an Analytics Dashboard:
The Table Control or List Control visualizes all output values.



Alternatively, customer-specific HMI controls can be linked using the Mapping Wizard.