Timespan operation

The Timespan Operation performs a mathematical operation on two or more different input channels and returns the result of the mathematical operation. Timespans with a resolution of 1 ns are supported as inputs.
Optionally, a Boolean signal can be selected for the Enable Execution input so that the algorithm is only active if the value of the selected signal is TRUE.
Configuration options
- Num Channels: The number of operands that are inputs to the function.
- Timespan Operator: Mathematical operator of the operation (addition / subtraction).
Output values
- Result: Result of the mathematical operation as timespan.
Standard HMI Controls
For the Timespan Operation algorithm, the following HMI controls are available for generating an Analytics Dashboard:
1. The SingleValue control visualizes the output value Result.

2. The Table Control or Multivalue Control visualizes all output values: Result.



Alternatively, customer-specific HMI controls can be mapped in the Timespan Operation algorithm using the Mapping Wizard.