Pareto Analysis

The Pareto Analysis module allows you to combine different input data to display a Pareto chart.
Optionally, a Boolean signal can be selected for the Enable Execution input so that the algorithm is only active if the value of the selected signal is TRUE.
Configuration options
- Single Input: Selection of whether a single input or several independent input channels should be used.
- Num Channels: Number of input channels if Single Input is
FALSE
- Num Elements: Number of elements to be compared if Single Input is
TRUE
- Pareto Mode: Mode for calculating the output values.
- Count: The cycles in which the respective input channel is
TRUE
are counted. - Timespan: The timespans in which the input channel is
TRUE
are added up. - Threshold 00, Threshold 01, ..., Threshold n: Comparison operator and threshold for monitoring input values.
- Channel Name 00, Channel Name 01, ..., Channel Name n: Alias of the input channel.
If an input of type Enumeration is linked to the input, the configuration options are set automatically.
Number of input channels: 1
Number of elements to be compared: Number of enumerations
Threshold values: Values of the individual enumerations
Output values
- Output: Sorted absolute values. The output type depends on the Pareto mode.
- Accumulated Relative Output: Accumulated relative output values.
- Channel Name 00, Channel Name 01, ... Channel Name n: Sorted alias names of the input channels.