Energy EP9224

The Energy EP9224 module is suitable for the energy monitoring of EP9224 EtherCAT Box modules. The input data is averaged over a configurable interval and then calculated. To ensure that the required input data is available, it must be added to the process image.
Optionally, a Boolean signal can be selected for the Enable Execution input so that the algorithm is only active if the value of the selected signal is TRUE.
Configuration options
- Sample Rate: Sample rate of the system to be analyzed in Hz.
- Interval (optional): By default, the input data is averaged over an interval of one second.
Input values
- Device Voltage Us: Control voltage in V.
Process data: PDO Inputs Device - Device Current Us: Control current in A.
Process data: PDO Inputs Device - Device Voltage Up: Load voltage in V.
Process data: PDO Inputs Device - Device Current Up: Load current in A.
Process data: PDO Inputs Device
Output values
- Electrical Power [W]: Electrical power in W.
- Electrical Energy [Wh]: Electrical energy in Wh.