Energy EL259x

The Energy EL259x module is suitable for energy monitoring of EL259x EtherCAT Terminals. The input data is averaged over a configurable interval and then calculated. To ensure that the required input data is available, it must be added to the process image.
Optionally, a Boolean signal can be selected for the Enable Execution input so that the algorithm is only active if the value of the selected signal is TRUE.
Configuration options
- Sample Rate: Sample rate of the system to be analyzed in Hz.
- Interval (optional): By default, the input data is averaged over an interval of one second.
Input values
- Supply Voltage: Supply voltage in 0.01 V.
Process data: Enable PDO input 0x1A01 and select CoE 0xF900:05 "Supply voltage" in CoE 0x8002:11. - Supply Current: Input current in mA.
Process data: Enable PDO input 0x1A01 and select CoE 0xF900:06 "Supply current" in CoE 0x8002:19.
Output values
- Electrical Power [W]: Electrical power in W.
- Electrical Energy [Wh]: Electrical energy in Wh.