Energy EL72xx EL74xx

Energy EL72xx EL74xx 1:

The Energy AX72xx EL74xx module is suitable for energy monitoring of EL72xx and EL74xx EtherCAT Terminals. The input data is averaged over a configurable interval and then calculated. To ensure that the required input data is available, it must be added to the process image.

Optionally, a Boolean signal can be selected for the Enable Execution input so that the algorithm is only active if the value of the selected signal is TRUE.

Configuration options

Input values

Output values