Energy AX86x0

Energy AX86x0 1:

The Energy AX86xx module is suitable for energy monitoring of AX86xx series power supply modules. The input data is averaged over a configurable interval and then calculated. To ensure that the required input data is available, it must be added to the process image.

Optionally, a Boolean signal can be selected for the Enable Execution input so that the algorithm is only active if the value of the selected signal is TRUE.

Configuration options

Input values

Output values