Energy AX81xx

The Energy AX81xx module is suitable for energy monitoring of servo drives from the AX81xx series. The input data is averaged over a configurable interval and then calculated. To ensure that the required input data is available, it must be added to the process image.
Optionally, a Boolean signal can be selected for the Enable Execution input so that the algorithm is only active if the value of the selected signal is TRUE.
Configuration options
- Sample Rate: Sample rate of the system to be analyzed in Hz.
- Interval (optional): By default, the input data is averaged over an interval of one second.
Input values
- Electrical power: Electrical power in W.
Process data: Enable PDO input 0x1A32 and add CoE 0x3242:12 "Electrical power" to the PDO content. - Mechanical Power: Mechanical power in W.
Process data: Enable PDO input 0x1A32 and add CoE 0x3242:13 " Mechanical power" to the PDO content. - DC link voltage: DC link voltage in mV.
Process data: Enable PDO input 0x1A00 and add CoE 0x6079 "DC link circuit voltage" to the PDO content. - Motor Brake Current: Brake current of the motor in A.
Process data: Enable PDO input 0x1A20 and add CoE 0x3001:01 "Actual motor brake current" to the PDO content.
Output values
- Electrical Power [W]: Electrical power in W.
- Mechanical Power [W]: Mechanical power in W.
- Braking Power [W]: Braking power in W.
- Electrical Energy [Wh]: Electrical energy in Wh.