Energy

The Energy module is suitable for energy monitoring of various electrical components. The input data for current and voltage are averaged over a configurable interval and then calculated.
Optionally, a Boolean signal can be selected for the Enable Execution input so that the algorithm is only active if the value of the selected signal is TRUE.
Configuration options
- Sample Rate: Sample rate of the system to be analyzed in Hz.
- Voltage Scale Factor: Scale factor of the input voltage.
- Current Scale Factor: Scale factor of the input current.
- Interval (optional): By default, the input data is averaged over an interval of one second.
Input values
- Voltage: RMS value of the voltage in V.
- Current: RMS value of the current in A.
Output values
- Electrical Power [W]: Electrical power in W.
- Electrical Energy [Wh]: Electrical energy in Wh.