Reporting Trigger Time
![Reporting Trigger Time 1:](Images/png/12556786315__Web.png)
The Reporting Trigger Time triggers the creation of a report after an event has been triggered. An event is triggered when the configured switch-on time is reached. The switch-on time and the days of the weeks can be configured.
Optionally, a Boolean signal can be selected for the Enable Execution input so that the algorithm is only active if the value of the selected signal is TRUE.
Configuration options
- Time On: switch-on time.
- Day of Week Mask: weekdays on which the timer should be active.
- Report Name: specifies the name of the report. The name must correspond to the name of the configuration file at the Reporting Server. The drop-down menu displays all report names that are located in the Configuration folder of the Reporting Server. The Edit button can be used to edit the selected configuration file.
Output values
- Last Message: indicates when the last message was sent to the Reporting Server.
- Next Trigger: indicates the remaining time until the next message.