Reporting Trigger Edge
![Reporting Trigger Edge 1:](Images/png/12556526475__Web.png)
The Reporting Trigger Edge triggers the creation of a report after an event is triggered. An event is triggered when the input channel signal exceeds the configured edge at a specified threshold. Internally, the inputs that were once True remain True. The inputs are only reset to False as soon as all inputs were True at least once. This allows the output bNewResult to be used as one input by multiple Reporting Collectors and once all Reporting Collectors have sent a data message, a trigger message is sent.
Optionally, a Boolean signal can be selected for the Enable Execution input so that the algorithm is only active if the value of the selected signal is TRUE.
Configuration options
- Type of the edge: Specifies whether the edge counter should respond to a rising or falling edge.
- Threshold: Threshold of the signal at the respective edge. The event is triggered when the signal passes this threshold.
- Tolerance (optional): Tolerance value for the Equal / NotEqual comparisons.
- Report Name: specifies the name of the report. The name must correspond to the name of the configuration file at the Reporting Server. The drop-down menu displays all report names that are located in the Configuration folder of the Reporting Server. The Edit button can be used to edit the selected configuration file.
Output values
- Last Trigger: indicates when the last message was sent to the Reporting Server.
- Edge Overview: indicates which input channels were True at least once.