Toolbar

The Data Track Editor toolbar provides various functions to manipulate the display in the chart and edit the data in the tracks.
These functions are used to reset the X and/or Y axis.
Sets the display width of the chart to the maximum possible width and resets the scaling of the Y axis. | |
Resets the scaling of the Y axis. |
Of these functions, only one is active at a time. They influence how a left click into the chart behaves.
When this function is activated, it is possible to click in the chart to select a range on the X axis. For this purpose it is necessary to click into the chart, keep the mouse button pressed and then move the mouse to the left or right, which will lead to a preview of the selection. When the mouse button is released, the display width is reduced to this area. | |
When this function is activated, it is possible to click in the chart to select a range on the Y axis. When you press the mouse button, a preview of the selected area is displayed. When the mouse button is released, the scaling on the Y axis is reduced to this range. | |
When this function is activated, it is possible to click in the chart to reduce the displayed area on the X and Y axes. When you press the mouse button on the chart, a preview of the area that will be displayed is shown. When the mouse button is released, the scaling of the Y axis and the display width is reduced to this area. | |
When this function is activated, it is possible to click in the chart to insert a new marker. The marker is also displayed in the tracks and can be renamed there. | |
When this function is enabled, it is possible to click in the chart to insert a special marker to cut out an area. |
These functions can be used to edit the data of the tracks.
Determines whether only visible tracks or also invisible tracks are processed by the following functions that can remove data. | |
This function can only be used if two markers have been inserted for cutting. These can be inserted with | |
This function can be used to remove the area selected in the tracks. The selected area will then be reduced in size as the area previously displayed on the chart has been removed. | |
This function removes everything except the selected area. | |
This function can only be used if not all tracks have the same amount of data. This difference is also shown dashed red in the tracks timeline. When running, the tracks that contain more data will have as much data removed at the end so that the number matches the track that contains the least data. | |
Here you can open the Curve Creator in a new window. This contains the data of the selected area, from the visible tracks. After closing the Curve Creator, the graphs are saved in an Analytics file and replaced in the tracks. If the function to change the start or endpoint has been used in the Curve Creator, the range from which the data originates will be replaced, otherwise the previously selected range. This function is only available if the selected range is smaller than 100,000 values. |