XY Scope Chart
![]() | The generation of the HMI Scope Control for the HMI One Click Dashboard is only possible with an HMI version > 1.12.752.0. |

The XY Scope Chart function block is used to display the inputs in the HMI Dashboard. The inputs are displayed in an XY chart in the HMI Scope Control.
Since the function of this function block is irrelevant for the analysis itself, it belongs to the Visualization Only category.
Configuration options
- Num Channels: the number of channels or input pairs to be displayed in the HMI Scope Control.
- Channel Name 00/XX: the display names of the channels. These appear as legends in the HMI Scope Control.
- Enable Record Controls: if the checkbox is activated, a recording can be started and stopped from the HMI.
- Record Time: the recording time of a record. After reaching the time, the scope chart runs in a ring buffer.
- Display Width: the selected display width of the image. This property can also be modified in the HMI Scope Control.
Standard HMI Controls
For the algorithm XY Scope Chart the following HMI Control is available for generating an Analytics Dashboard.
The HMI Scope Control for displaying a Scope Chart.

No other HMI controls can be added to the function block, as it is intended exclusively for displaying the HMI Scope Control.