Mode
A stricter synchronization mode lowers the chance that the database is corrupted in case of a crash or power failure. The memory journaling mode can also corrupt the database.
General Information
|
Domain |
TcHmiSqliteHistorize |
|
Full symbol path |
TcHmiSqliteHistorize.Config::mode |
|
Property is hidden |
Yes |
|
Contained in every configuration by default |
No |
Schema
|
Enumeration type |
integer |
|
Default value |
3 |
Options
|
Value |
Label |
|---|---|
|
0 |
Synchronous extra, journal mode persist |
|
1 |
Synchronous full, journal mode persist |
|
2 |
Synchronous full, journal mode memory |
|
3 |
Synchronous normal, journal mode persist |
|
4 |
Synchronous off, journal mode persist |
|
5 |
Synchronous off, journal mode memory |
JSON Schema
{
"configDescription": "descMode",
"default": 3,
"enum": [
0,
1,
2,
3,
4,
5
],
"hidden": true,
"options": [
{
"label": "ENUM_SYNCHRONOUS_EXTRA_PERSIST",
"value": 0
},
{
"label": "ENUM_SYNCHRONOUS_FULL_PERSIST",
"value": 1
},
{
"label": "ENUM_SYNCHRONOUS_FULL_MEMORY",
"value": 2
},
{
"label": "ENUM_SYNCHRONOUS_NORMAL_PERSIST",
"value": 3
},
{
"label": "ENUM_SYNCHRONOUS_OFF_PERSIST",
"value": 4
},
{
"label": "ENUM_SYNCHRONOUS_OFF_MEMORY",
"value": 5
}
],
"propertyOrder": 7,
"type": "integer"
}