SameSite attribute
Specifies whether cookies should be sent for cross-page requests.
General Information
|
Domain |
TcHmiSrv |
|
Full symbol path |
TcHmiSrv.Config::SAMESITE_ATTRIBUTE |
|
Category |
Security |
|
Property is hidden |
No |
|
Contained in every configuration by default |
No |
Schema
|
Enumeration type |
integer |
|
Default value |
2 |
Options
|
Value |
Label |
|---|---|
|
0 |
None |
|
1 |
Lax |
|
2 |
Strict |
JSON Schema
{
"category": "CATEGORY_SECURITY",
"configDescription": "DESC_SAMESITE_ATTRIBUTE",
"default": 2,
"enum": [
0,
1,
2
],
"options": [
{
"label": "ENUM_SAMESITE_NONE",
"value": 0
},
{
"label": "ENUM_SAMESITE_LAX",
"value": 1
},
{
"label": "ENUM_SAMESITE_STRICT",
"value": 2
}
],
"propertyOrder": 15,
"type": "integer"
}