Endpoints
IPv4 and IPv6 endpoints are supported. Only HTTPS endpoints should be enabled for remote access. Use the wildcard addresses '0.0.0.0' and '[::]' to accept remote connections on all network interfaces.
General Information
|
Domain |
TcHmiSrv |
|
Full symbol path |
TcHmiSrv.Config::ENDPOINTS |
|
Category |
Webserver |
|
Property is hidden |
No |
|
Contained in every configuration by default |
No |
Schema
|
Type |
array |
|
Unique items |
Yes |
|
Minimum number of elements |
1 |
Default value
[
"http://127.0.0.1:1010",
"https://0.0.0.0:1020"
]JSON Schema
{
"category": "CATEGORY_WEBSERVER",
"default": [
"http://127.0.0.1:1010",
"https://0.0.0.0:1020"
],
"description": "DESC_ENDPOINTS",
"items": {
"type": "string"
},
"minItems": 1,
"propertyOrder": 2,
"type": "array",
"uniqueItems": true
}