Files
Special handling and permissions for specific files or directories.
General Information
|
Domain |
TcHmiSrv |
|
Full symbol path |
TcHmiSrv.Config::FILES |
|
Property is hidden |
No |
|
Contained in every configuration by default |
No |
Schema
|
Type |
object |
JSON Schema
{
"additionalProperties": {
"default": {
"ACCESS": 3
},
"properties": {
"ACCESS": {
"$ref": "tchmi:server#/definitions/accessEnum"
},
"FILESHTTPHEADERS": {
"format": "multiline",
"type": "string"
},
"HTTPSTATUSCODE": {
"enum": [
"",
"301",
"302",
"307",
"308",
"401",
"403",
"404"
],
"type": "string"
},
"LOGINPAGE": {
"type": "string"
}
},
"type": "object"
},
"description": "DESC_FILES",
"propertyOrder": 11,
"type": "object"
}