getApiAccess
[ Function ]
public static getApiAccess(
options: TcHmi.Server.UserManagement.IUserManagementOptions | null,
callback: null | ((this: void, data: TcHmi.Server.UserManagement. IApiAccessResultObject) => void) = null
): TcHmi.IErrorDetails;
Returns a list of user management functions (including parameters) the current system user is able to execute.
The general functionality of the respective API is shown here, including individual options.
Parameter
Name | Type | Description |
---|---|---|
options | User management options | |
callback [ optional ] | (data: TcHmi.Server.UserManagement. IApiAccessResultObject) => void, null | Asynchronous callback function that is triggered once the action is completed. |
Return value
Type | Description |
---|---|
Returns confirmation as to whether the operation was successfully sent. |
![]() | Available from version 1.12 |
Sample - JavaScript
TcHmi.Server.UserManagement.getApiAccess(
null,
function(data) {
if (data.error === TcHmi.Errors.NONE) {
console.log(data.result);
/** Example output
{
addUser: {
general: true,
enable: true,
locale: true,
timeFormatLocale: true,
timeZone: false,
autoLogoff: true,
groups: true
};
listUserNames: {
general: true
};
listUsers: {
general: true,
enabled: true,
locale: true,
timeFormatLocale: false,
timeZone: true,
autoLogoff: true,
groups: false
};
listUserGroups: {
general: true,
enabled: true,
fileAccess: true,
files: true,
symbolAccess: true,
symbols: true
};
listUsersInGroup: {
general: true
};
removeUser: {
general: false
};
updateUser: {
general: true,
newName: true,
addGroups: true,
removeGroups: true,
enabled: true,
autoLogout: true,
locale: false,
timeFormatLocale: true,
timeZone: true,
changeOwnPassword: true,
changePassword: true
};
}
*/
} else {
// Error
}
}
);