Condition
[ Interface ]
export interface Condition extends baseAction {
objectType: 'Condition';
parts: (ConditionIf | ConditionElseIf | ConditionElse)[];
}
Extends baseAction
Defines an action of type Condition.
An If-Then-Else condition that can trigger different actions depending on certain values.
Properties
Name | Type | Description |
---|---|---|
active [ optional ] | Defines whether the action is active or inactive. | |
collapsed [ optional ] | Defines whether the action is collapsed or expanded in the Actions & Conditions Editor. | |
asyncWait | Defines whether or not asynchronous actions should wait until the end of the action is signaled before the following action is executed. | |
success | Action[] | A list of actions to be performed in case of success. |
error | Action[] | A list of actions to be performed in case of an error. |
objectType | 'Condition' | Defines the relevant parser. |
parts | An array of objects of type ConditionIf, ConditionElseIf or ConditionElse. The array must begin with a ConditionIf element. Any number of ConditionElseIf elements and one ConditionElse element can follow. The ConditionElse element must be the last element. |
![]() | Available from version 1.12 |