IConfig
[ Interface ]
export interface IConfig {
basePath: string;
scaleMode: ScaleModeString;
startupView: string;
loginPage?: string;
dependencyFiles?: (StylesheetFileDescription | JavaScriptFileDescription)[];
activeTheme: string;
themes: Dictionary<ProjectThemeDescription>;
tcHmiServer: {
websocketIntervalTime: number;
websocketTimeout: number;
websocketSystemTimeout: number;
websocketSubscriptionMode?: 'Change' | 'Poll';
};
symbols: ISymbolConfig;
trigger: Trigger[];
packages: IPackageInfo[];
views: IView[];
userFunctions: IUserFunction[];
userControls: IUserControl[];
content: IContent[];
actionTemplates: ActionTemplate[];
languages: ILanguageFileMap;
keyboardLayouts: IProjectKeyboardLayout[];
disableLoadingOptimization?: boolean;
creatorSettings: {
viewport: {
defaultWidth: number;
defaultHeight: number;
};
};
}Represents the contents of the file: tcmiconfig.json.
Properties
Name | Type | Description |
|---|---|---|
basePath | The path to the framework directory. | |
scaleMode | Global scaling mode | |
startupView | Path to the View file to be loaded by default. | |
loginPage | Path to an HTML file that should be used as an alternative login page. | |
dependencyFiles | Project dependencies | |
activeTheme | The currently used theme. | |
themes | Dictionary<ProjectThemeDescription> | List of all available themes. |
tcHmiServer | { | Global settings for the connections with the TwinCAT HMI server. |
symbols | Configuration of internal symbols. | |
trigger | Trigger[] | Global triggers |
packages | TwinCAT HMI NuGet packages that are to be loaded. | |
views | IView[] | List of Views available in the project. |
userFunctions | List of functions available in the project. | |
userControls | List of user controls available in the project. | |
content | IContent[] | List of contents available in the project. |
actionTemplates | List of ActionTemplates available in the project. | |
languages | List of localization files available in the project. | |
keyboardLayouts | List of keyboard layouts available in the project. | |
disableLoadingOptimization [ optional ] | Contains persistent creator settings. | |
creatorSettings | { | Contains persistent creator settings. |
![]() | Available from version 1.12 |