Command Properties
The Command type exposes the following members.
Properties
|
|
Name |
Description |
|---|---|---|
|
|
Gets or sets a value that indicates whether the Command has changed. | |
|
|
Gets or sets the customer data associated with this Command. This can be used to identify multiple calls to the same method in one request. | |
|
|
Gets the domain of the symbol. | |
|
|
Gets or sets the extension result of the Command. | |
|
|
Gets a value that indicates whether the Command has paging. | |
|
|
Gets a value that indicates whether the Command has symbol options. | |
|
|
Gets a value that indicates whether the Command is set. | |
|
|
Gets the mapping of the symbol. | |
|
|
Gets or sets the name of the symbol. | |
|
|
Gets or sets the command options of the symbol. | |
|
|
Gets the paging of the Command. | |
|
|
Gets the path of the mapping. | |
|
|
Gets or sets the read value of the Command. | |
|
|
Gets the result of the symbol. | |
|
|
Gets or sets the result string of the Command. | |
|
|
Gets the options of the symbol used by this Command. | |
|
|
Gets or sets the write value of the Command. |
- Command.Changed Property
- Command.CustomerData Property
- Command.Domain Property
- Command.ExtensionResult Property
- Command.IsSet Property
- Command.Mapping Property
- Command.Name Property
- Command.Options Property
- Command.Path Property
- Command.ReadValue Property
- Command.Result Property
- Command.ResultString Property
- Command.SymbolOptions Property
- Command.WriteValue Property
- Command.HasPaging Property
- Command.HasSymbolOptions Property
- Command.Paging Property