RecipeType
[ Interface ]
export interface RecipeType {
recipeTypeNames?: string[];
members: Dictionary<{
symbol: string;
defaultValue?: any;
schema?: TcHmi.JsonSchema;
unit?: string;
comment?: string;
enabled?: boolean;
group?: string;
order?: number;
} | {
recipeType: string;
}>;
options?: {
enabled?: 'None' | 'Disabled';
comment?: string;
};
}
Definition of a recipe type.
Properties
Name | Type | Description |
---|---|---|
recipeTypeNames [optional] | string[] | List of recipes from which this recipe type inherits. |
members |
| List of symbols that define the recipe type |
options [optional] |
| Recipe type options |
options.enabled [optional] | 'None' | 'Disabled' | Specifies whether the recipe type is active.
|
options.comment [optional] | Free text comment |
Properties of the symbol definition
Name | Type | Description |
---|---|---|
symbol [optional] | string[] | Name of the symbol |
defaultValue [optional] | Value that applies if a recipe does not define its own value | |
schema [optional] | Schema that defines value restrictions. (For example minimum or maximum value) | |
unit [optional] | Physical unit of the value | |
comment [optional] | Free text comment | |
enabled [optional] | Indicates whether the symbol is active in the recipe type | |
group [optional] | Group for the display in Visual Studio | |
order [optional] | Order for the display in Visual Studio |
![]() | Available from version 1.10.1171.142 |