Restricting a data type
If "Multiple" or "Not Set" is selected as the base data type, additional fields are shown in the Properties area of the Schema Editor. The additional fields enable the restriction of the data type.
![Restricting a data type 1:](Images/png/5229369867__Web.png)
- Array Limits: Defines a minimum and maximum array length.
- Number Limits: Defines minimum and maximum limits for a numerical value.
- String Limits: Defines a minimum and maximum length for a string.
- String Format: Defines the format of a string.
- Enum Options: Defines an enumeration and its entries. One entry is made per row.