processBoxShadow
[ Function ]
public static processBoxShadow(
element: JQuery | HTMLElement[] | NodeListOf<HTMLElement> | HTMLCollectionOf<HTMLElement> | HTMLElement | undefined,
valueNew: TcHmi.BoxShadow[] | null | undefined
): void;
Sets the shadow for one or more HTML elements.
Parameter
Name | Type | Description |
---|---|---|
element Info: Type HTMLElement supported from version 1.10 | JQuery, HTMLElement[], NodeListOf<HTMLElement>, HTMLCollectionOf<HTMLElement>, HTMLElement, undefined |
|
valueNew | Object for the shadow. |
Return value
Type | Description |
---|---|
void | No return value |
![]() | Available from 1.8 |
Sample - JavaScript
var newElem = $('<div class="testdiv"></div>');
TcHmi.StyleProvider.processBoxShadow(newElem,
[{
blur: 5.0,
blurUnit: 'px',
color: { color: 'rgba(0, 0, 0, 0.6)' },
offsetX: 0.0,
offsetXUnit: 'px',
offsetY: 0.0,
offsetYUnit: 'px',
spread: 0.0,
spreadUnit: 'px'
}]
);