MouseMode
Selection of the mouse mode that is active after stopping.
- ZoomX: By drawing a rectangle, an area can be defined in the X direction which is to be zoomed in on.
- ZoomXY: By drawing a rectangle, an area can be defined in the X and Y direction which is to be zoomed in on.
- PanX: The observed area can be shifted in the X direction in the display area of the graph by drag-and-drop.
- PanXY: The observed area can be shifted in the X and Y direction in the display area of the graph by drag-and-drop.
Schema (version 1.10): tchmi:framework#/definitions/ChartMouseMode
Schema (version 1.12): tchmi:framework#/definitions/TcHmi.Controls.Beckhoff.TcHmiTrendLineChart. ChartMouseMode
Origin: Trend Line Chart
See also
Attribute getter: getMouseMode
Attribute setter: setMouseMode
![]() | Available from version 1.10 |