IOptions
[ Interface ]
export interface IOptions {
centerHorizontal?: boolean;
centerVertical?: boolean;
dimBackground?: boolean;
modal?: boolean;
closeOnBackground?: boolean;
resizeCb?: (data: TopMostLayer.IResizeResultObject) => void;
removeCb?: (data: TopMostLayer.IElemRemoveResultObject) => void;
}
Properties
Name | Type | Description |
---|---|---|
centerHorizontal [ optional ] | The element is centered horizontally and held centered when the window is resized. | |
centerVertical [ optional ] | The element is centered vertically and held centered when the window is resized. | |
dimBackground [ optional ] | Specifies whether the background should be darkened. The default is It is possible to place several elements in the TopMostLayer via add. | |
modal [ optional ] | Prevents interaction via the background on other elements. The default is | |
closeOnBackground [ optional ] Available from version 1.10.1336.404 | Specifies whether the top layer should be closed when interacting (e.g. click or touch action) with the background. | |
resizeCb [ optional ] | (data: TopMostLayer.IResizeResultObject) => void | Callback which is called when the element has potentially changed in size. A parameter is passed to the callback. |
removeCb [ optional ] | (data: TopMostLayer.IElemRemoveResultObject) => void | Callback which is called when the element is removed from the TopMostLayer. A parameter is passed to the callback. This callback is called regardless of the cause of the disconnection. |
![]() | Available from version 1.10 |