Cell Options Dialog
You can change the cell settings with this dialog.
Items | List of all objects added |
|---|---|
| Delete the selected object |
| Change the object order (top = left) |
| Add a new object |
Category: Colors
|
Name |
Description |
|---|---|
Definition of the background color | |
Definition of the border color of the control | |
Definition of the border color of the control | |
Definition of the radius of the four corners to round them off | |
Selection of the border style of the four sides of the control | |
Definition of the border width of the four sides of the control |
Category: Background Image
|
Name |
Description |
|---|---|
Definition of an image that is located above the background color | |
Definition of the height of the background image | |
Selection of the unit of the height of the background image:
| |
Definition of the width of the background image | |
Selection of the unit of the width of the background image:
| |
Definition of an additional distance between the border of the control and background image for the four sides | |
Definition of the vertical alignment of the background image within the control | |
Definition of the horizontal alignment of the background image within the control | |
Definition of the width of the background image | |
Selection of the unit of the width of the background image:
| |
|
Definition of the height of the background image | |
|
Selection of the unit of the height of the background image:
| |
|
Definition of the horizontal alignment of the background image within the control | |
|
Definition of the vertical alignment of the background image within the control | |
|
Definition of an additional distance between the border of the control and background image for the four sides |
Category: Border
|
Name |
Description |
|---|---|
Border Width | Definition of the border width of the four sides of the cell |
Border Style | Selection of the border style of the four sides of the cell |
Category: Layout
|
Name |
Description |
|---|---|
Grid Column Index | Definition of the column of a grid that is to be defined by the cell option |
Grid Row Index | Definition of the row of a grid that is to be defined by the cell option |
Padding | Definition of an additional distance between the cell border and the controls added to the cell for the four sides |