Column Options Dialog
You can change the number of columns and their settings with this dialog.
Items | List of all objects added |
---|---|
Delete the selected object | |
Change the object order (top = left) | |
Add a new object |
Category: Layout
Name |
Description |
---|---|
Column Width | Definition of the column width |
Selection of the method of calculating the width | |
Selection of the method of calculating the height | |
Column Max Width | Definition of the maximum column width |
Column Min Width | Definition of the minimum column width |
Overflow | Selection of whether controls that have been added to the row but placed outside the row area should be displayed |