ICommandOptions
[ Type ]
Version 1.8
export type ICommandOptions =
'Add' |
'Config' |
'ForceSingleWrite' |
'Offline' |
'Poll' |
'Replace' |
'SendErrorMessage' |
'SendWriteValue' |
'UniqueHash' |
'Extension1' |
'Extension2' |
'Extension3' |
'Extension4';Version 1.10.1060.0
export type ICommandOptions =
'Add' |
'Config' |
'Delete' |
'ForceSingleWrite' |
'Offline' |
'Poll' |
'Replace' |
'SendErrorMessage' |
'SendWriteValue' |
'UniqueHash' |
'Extension1' |
'Extension2' |
'Extension3' |
'Extension4';Version 1.12
export type ICommandOptions =
'Add' |
'Check' |
'Config' |
'Delete' |
'ForceSingleWrite' |
'Import' |
'Offline' |
'PagingHandled' |
'Poll' |
'Replace' |
'SendErrorMessage' |
'SendWriteValue' |
'Transaction' |
'ValidateRead' |
'UniqueHash' |
'ProcessTimingAsTimespan' |
'Extension1' |
'Extension2' |
'Extension3' |
'Extension4';Keywords:
Name | Description |
|---|---|
Add | Only valid for Config values: When writing to vectors, the new values are added instead of overwriting the old values. |
Check | Only valid for Config values: Does not read the values, but only checks the access rights. |
Config | Deprecated: Will be removed in a future version. |
Delete Available from version 1.10.1060.0 | Only valid for Config values: Deletes supplied vector/map entries. |
ForceSingleWrite | This option has been replaced by UniqueHash and should not be used for new projects. Will be removed in a future version. |
Import |
|
Offline | New values are not passed on to the extension. |
PagingHandled | Set by the server only if paging was used. |
Poll | Only valid for subscriptions: Returns a value for each tick, even if it has not changed. |
Replace |
|
SendErrorMessage | In addition, plain text error messages are sent. |
SendWriteValue | The supplied WriteValue is also to be sent again. |
Transaction | Only valid for Config values: If a change in a command fails, the old status becomes active again. |
ValidateRead | Also validates the values when reading against the schema. |
UniqueHash | Setting this option prevents aggregation of multiple client subscriptions on the server side. |
ProcessTimingAsTimespan | The request timings are sent as a timespan (since server start) instead of timestamps. |
Extension1 |
|
Extension2 |
|
Extension3 |
|
Extension4 |
|
See also the server documentation.
![]() | Available from 1.8 |
