ICommandError
[ Interface ]
export interface ICommandError {
code: number;
message?: string;
errors?: {
code: number;
domain?: string;
message?: string;
position?: string;
}[];
};
Properties
Name | Type | Description |
---|---|---|
code | Error code of the entire command | |
message [ optional ] | Plain text description of the error | |
errors | See below | Array with more detailed error information |
Properties of the error array
Name | Type | Description |
---|---|---|
code | Error code of the individual command | |
domain [ optional ] | Origin of the individual error | |
message [ optional ] | Plain text description of the individual error | |
position [ optional ] | Additional information about the individual error |
![]() | Available from 1.8 |
![]() | Redundant from version 1.10.1018.48. Replaced by TcHmi.IErrorDetails. |