LineGraphDescription definition dialog
This dialog can be used to change the settings of the graphs for the individual subarrays to be displayed in the LineChart.
Items | List of all objects added |
---|---|
Delete the selected object | |
Change the object order (top = left) | |
Add a new object |
Properties | Settings for the Y-axis assignment selected under "Elements" |
---|---|
Y-axis Id | Selecting the Y-axis to which the data set is to be connected |
Line width | Definition of the line width of the graph |
Point dot | Selecting whether the individual data points are to be marked |
Point dot radius | Definition of the radius of the data points |
Point dot stroke width | Definition of the width of the dotted line |
Legend name | Definition of the legend name. |
X scale factor | Definition of the X scale factor. |
Y scale factor | Definition of the Y scale factor. |