YAxis definition dialog
This dialog can be used to add and parameterize the different y-axes.
Items | List of all objects added |
---|---|
Delete the selected object | |
Change the object order (top = left) | |
Add a new object |
Properties | Settings of the y-axis definition selected under "Elements" |
ID | Definition of a unique ID of the y-axis |
Position | Position of the y-axis on the graph
|
Main-tick-min-value | Definition of the beginning of the displayed value range |
Main-tick-max-value | Definition of the end of the displayed value range |
Auto scaling | Selecting whether the value range should be automatically adjusted according to the values to be displayed in the array |
Decimal places | Definition of decimal places |
Show labels | Selecting whether the label of the y-axis is to be displayed |
Show axis name | Selecting whether the axis name should be displayed next to the axis in the graph |
Axis name | Definition of the axis name, which can optionally be displayed next to the axis |
Axis name font-family | Definition of the font |
Axis name font-size | Definition of the font size |
Axis name font-weight | Selecting the font weight
|
Unit | Definition of the unit |