FourSidedCss
[ Interface ]
export interface FourSidedCss {
left: number;
leftUnit?: TcHmi.DimensionUnit;
top: number;
topUnit?: TcHmi.DimensionUnit;
right: number;
rightUnit?: TcHmi.DimensionUnit;
bottom: number;
bottomUnit?: TcHmi.DimensionUnit;
}Properties
Name | Type | Description |
|---|---|---|
left | Numerical value that is applicable on the left side. | |
leftUnit | Unit on the left side | |
top | Numerical value that is applicable on the top side. | |
topUnit | Unit on the top side | |
right | Numerical value that is applicable on the right side. | |
rightUnit | Unit on the right side | |
bottom | Numerical value that is applicable on the bottom side. | |
bottomUnit | Unit on the bottom side |
![]() | Available from 1.8 |