CellOptions
Definition for the cells.
Here you can define a specific property for each cell. In each definition a row and column index defines which cell is to be addressed.
You can define:
- Background color (identical to Control Background Color)
- Border color (identical to Control Border Color)
- Background image (identical to Control Background Image)
- Width of the background image (identical to Control Background Image Width)
- Height of the background image (identical to Control Background Image Height)
- Horizontal alignment of the background image (identical to Control Background Image)
- Vertical alignment of the background image (identical to Control Background Image)
- Border width (identical to Control Border Width)
- Border style (identical to Control Border Style)
- Inside distance (identical to Control background image inside distance) If a percentage value is specified here for the "top" and "bottom" values, the width of the cell is used as the basis (and not the height).
Engineering
You can change the cell settings with this dialog.
Items | List of all objects added |
|---|---|
| Delete the selected object. |
| Change the object order (top = left). |
| Add a new object. |
Category: Colors
|
Name |
Description |
|---|---|
Definition of the background color | |
Definition of the border color of the control | |
Definition of the border color of the control | |
Definition of the radius of the four corners to round them off | |
Selection of the border style of the four sides of the control | |
Definition of the border width of the four sides of the control |
Category: Background Image
|
Name |
Description |
|---|---|
Definition of an image that is located above the background color | |
Definition of the height of the background image | |
Selection of the unit of the height of the background image:
| |
Definition of the width of the background image | |
Selection of the unit of the width of the background image:
| |
Definition of an additional distance between the border of the control and background image for the four sides | |
Definition of the vertical alignment of the background image within the control | |
Definition of the horizontal alignment of the background image within the control | |
Definition of the width of the background image | |
Selection of the unit of the width of the background image:
| |
|
Definition of the height of the background image | |
|
Selection of the unit of the height of the background image:
| |
|
Definition of the horizontal alignment of the background image within the control | |
|
Definition of the vertical alignment of the background image within the control | |
|
Definition of an additional distance between the border of the control and background image for the four sides |
Category: Border
|
Name |
Description |
|---|---|
Border Width | Definition of the border width of the four sides of the cell |
Border Style | Selection of the border style of the four sides of the cell |
Category: Layout
|
Name |
Description |
|---|---|
Grid Column Index | Definition of the column of a grid that is to be defined by the cell option |
Grid Row Index | Definition of the row of a grid that is to be defined by the cell option |
Padding | Definition of an additional distance between the cell border and the controls added to the cell for the four sides |
Schema (version 1.8): tchmi:framework#/definitions/CellOptions
Schema (version 1.12): tchmi:framework#/definitions/TcHmi.Controls.System.TcHmiGrid.CellOptions
Attribute getter
public getCellOptions(): TcHmi.Controls.System.TcHmiGrid.ICellOptions[] | undefined;Parameter
Name | Type | Description |
|---|---|---|
- | - | - |
Return value
Type | Description |
|---|---|
TcHmi.Controls.System.TcHmiGrid.ICellOptions[], undefined | The current value of the attribute. |
Attribute setter
public setCellOptions(valueNew: TcHmi.Controls.System.TcHmiGrid.ICellOptions[] | null): void;Parameter
Name | Type | Description |
|---|---|---|
valueNew | TcHmi.Controls.System.TcHmiGrid.ICellOptions[], null | The new value of the attribute. If null is passed, the internal default value is used. |
Return value
Type | Description |
|---|---|
void | No return value. |
![]() | Available from 1.8 |